Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 15/1 R WR 143TC 1.438
Part #:0230-03288
Catalog #:216 15/1 R WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Model Code: | 216 |
| Output RPM: | 117 | Input Diameter (in): | 0.875 in |
| Frame Size: | 140TC | Service Factor: | 1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 1.86 |
| Output Diameter (in): | 1.438 in | Ratio: | 15:1 |
| Series Code: | 210PCX | Style: | R |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.06 | Ratio Range: | 15:1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 819 in/lbs |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

