Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 25/1 R WR 143TC 1.438
Part #:0230-03290
Catalog #:216 25/1 R WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Output RPM: | 70 |
| Input Diameter (in): | 0.875 in | Style: | R |
| Ratio: | 25:1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Input HP: | 1.19 |
| Service Factor: | 1 | Series Code: | 210PCX |
| Model Code: | 216 | Frame Size: | 140TC |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.06 |
| Ratio Range: | 25:1 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 828 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

