Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 60/1 R WR 143TC 1.438
Part #:0230-03294
Catalog #:216 60/1 R WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Style: | R |
| Product Type: | RIGHT ANGLE | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 29.2 | Frame Size: | 140TC |
| Input HP: | 0.57 | Service Factor: | 1 |
| Series Code: | 210PCX | Output Diameter (in): | 1.438 in |
| Model Code: | 216 | Gear Type: | Worm |
| Ratio: | 60:1 | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.06 | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 773 in/lbs |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

