Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 216 10/1 R WR 143TC 1.500
Part #:0230-03299
Catalog #:216 10/1 R WR 143TC 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Diameter (in): | 1.500 in | Product Type: | RIGHT ANGLE |
| Output RPM: | 175 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Style: | R | Model Code: | 216 |
| Input HP: | 2.5 | Series Code: | 210PCX |
| Ratio: | 10:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.06 | Ratio Range: | 10:1 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 758 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

