Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 214L 20/1 A WR 56C
Part #:0230-03577
Catalog #:214L 20/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.875 in | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Input HP: | 1.5 |
| Product Line: | PAG LUBED POWERCUBEX WORM GEAR DRIVE | Model Code: | 214L |
| Service Factor: | 1 | Series Code: | 210LPCX |
| Output RPM: | 87.5 | Product Type: | RIGHT ANGLE |
| Ratio: | 20:1 | Frame Size: | 56C |
| Style: | A | Center Distance (in): | 2.06 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Output Shaft Orientation: | LR | Ratio Range: | 20:1 |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 917 in/lbs |
General Specifications
| Weight: | 27.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

