Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 214L 50/1 B WR 56C
Part #:0230-03617
Catalog #:214L 50/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PAG LUBED POWERCUBEX WORM GEAR DRIVE | Model Code: | 214L |
| Service Factor: | 1 | Frame Size: | 56C |
| Ratio: | 50:1 | Series Code: | 210LPCX |
| Product Type: | RIGHT ANGLE | Style: | B |
| Output Diameter (in): | 0.875 in | Input HP: | 0.66 |
| Gear Type: | Worm | Output RPM: | 35 |
| Input Diameter (in): | 0.625 in | Motor Frame Size: | 56C |
| Ratio Range: | 50:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.06 | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 873 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 27.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

