Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 214L 20/1 C WR 56C
Part #:0230-03649
Catalog #:214L 20/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Input HP: | 1.5 |
| Model Code: | 214L | Product Line: | PAG LUBED POWERCUBEX WORM GEAR DRIVE |
| Ratio: | 20:1 | Service Factor: | 1 |
| Style: | C | Gear Type: | Worm |
| Output Diameter (in): | 0.875 in | Series Code: | 210LPCX |
| Product Type: | RIGHT ANGLE | Frame Size: | 56C |
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Motor Frame Size: | 56C | Center Distance (in): | 2.06 |
| Input Style: | C-Face Quill | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 917 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662961002327 | Weight: | 27.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

