Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 242 10/1 A WR 1.000
Part #:0230-04389
Catalog #:242 10/1 A WR 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 10:1 | Output Diameter (in): | 1.000 in |
| Series Code: | W240PCX | Gear Type: | Worm |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output RPM: | 175 |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Style: | A | Input HP: | 3.69 |
| Model Code: | 242 | Input Diameter (in): | 0.75 in |
| Input Style: | Shaft | Ratio Range: | 10:1 |
| Center Distance (in): | 2.38 | Output Torque Rating (in-lb): | 1123 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 37.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

