Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 242 20/1 A WR 1.000
Part #:0230-04391
Catalog #:242 20/1 A WR 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.000 in | Style: | A |
| Ratio: | 20:1 | Model Code: | 242 |
| Product Type: | RIGHT ANGLE | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Series Code: | W240PCX | Service Factor: | 1 |
| Input HP: | 2.17 | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Input Style: | Shaft |
| Center Distance (in): | 2.38 | Output Torque Rating (in-lb): | 1245 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 37.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

