Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 242 80/1 A WR 1.000
Part #:0230-04397
Catalog #:242 80/1 A WR 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Style: | A |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output RPM: | 21.9 |
| Gear Type: | Worm | Input HP: | 0.53 |
| Output Diameter (in): | 1.000 in | Model Code: | 242 |
| Input Diameter (in): | 0.75 in | Series Code: | W240PCX |
| Service Factor: | 1 | Ratio: | 80:1 |
| Center Distance (in): | 2.38 | Ratio Range: | 80:1 |
| Input Style: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 922 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 37.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

