Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 242 5/1 A WR 1.125
Part #:0230-04399
Catalog #:242 5/1 A WR 1.125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.125 in | Ratio: | 5:1 |
| Style: | A | Series Code: | W240PCX |
| Service Factor: | 1 | Model Code: | 242 |
| Input Diameter (in): | 0.75 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Output RPM: | 350 |
| Product Type: | RIGHT ANGLE | Input HP: | 5.69 |
| Ratio Range: | 5:1 | Center Distance (in): | 2.38 |
| Input Style: | Shaft | Output Torque Rating (in-lb): | 888 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 37.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

