Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 242 40/1 A WR 1.250
Part #:0230-04430
Catalog #:242 40/1 A WR 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Input HP: | 1.22 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Series Code: | W240PCX |
| Output Diameter (in): | 1.250 in | Service Factor: | 1 |
| Ratio: | 40:1 | Style: | A |
| Model Code: | 242 | Output RPM: | 43.8 |
| Input Style: | Shaft | Ratio Range: | 40:1 |
| Center Distance (in): | 2.38 | Output Torque Rating (in-lb): | 1244 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 37.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

