Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 242 60/1 A WR 1.250
Part #:0230-04432
Catalog #:242 60/1 A WR 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Model Code: | 242 |
| Input HP: | 0.79 | Output Diameter (in): | 1.250 in |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Series Code: | W240PCX | Style: | A |
| Center Distance (in): | 2.38 | Input Style: | Shaft |
| Ratio Range: | 60:1 | Output Torque Rating (in-lb): | 1119 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 37.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

