Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 242 7.5/1 A WR 1.438
Part #:0230-04436
Catalog #:242 7.5/1 A WR 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 4.53 |
| Output RPM: | 233 | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Model Code: | 242 | Product Type: | RIGHT ANGLE |
| Ratio: | 7.5:1 | Style: | A |
| Output Diameter (in): | 1.438 in | Series Code: | W240PCX |
| Ratio Range: | 7.5:1 | Center Distance (in): | 2.38 |
| Input Style: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1046 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 37.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

