Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 242 25/1 A WR 1.438
Part #:0230-04440
Catalog #:242 25/1 A WR 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Output RPM: | 70 | Ratio: | 25:1 |
| Series Code: | W240PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 1.79 | Model Code: | 242 |
| Service Factor: | 1 | Style: | A |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.75 in |
| Input Style: | Shaft | Center Distance (in): | 2.38 |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1248 in/lbs |
General Specifications
| Weight: | 37.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

