Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 242 100/1 A WR 1.438
Part #:0230-04446
Catalog #:242 100/1 A WR 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.438 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Model Code: | 242 | Gear Type: | Worm |
| Ratio: | 100:1 | Product Type: | RIGHT ANGLE |
| Series Code: | W240PCX | Input HP: | 0.35 |
| Style: | A | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.38 | Input Style: | Shaft |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 720 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 37.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

