Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 242 40/1 A WR 1.500
Part #:0230-04454
Catalog #:242 40/1 A WR 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Input HP: | 1.22 | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Model Code: | 242 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.500 in |
| Style: | A | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Service Factor: | 1 | Series Code: | W240PCX |
| Center Distance (in): | 2.38 | Input Style: | Shaft |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1244 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 37.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

