Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 244 30/1 A WR 56C
Part #:0230-04681
Catalog #:244 30/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.125 in | Ratio: | 30:1 |
| Style: | A | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Service Factor: | 1.0 | Frame Size: | 56C |
| Model Code: | 244 | Output RPM: | 58.3 |
| Series Code: | W240PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 1.56 | Input Style: | C-Face Quill |
| Overhung Load: | 1,400 | Keyway: | 3/16 x 3/32 |
| Ratio Range: | 30:1 | Motor Frame Size: | 56C |
| Mounting Style: | A | Center Distance (in): | 2.38 |
| Output Shaft Orientation: | LR | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 1258 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662961763082 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

