Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 244 60/1 A WR 182TC
Part #:0230-04708
Catalog #:244 60/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 180TC | Input HP: | 0.79 |
| Gear Type: | Worm | Ratio: | 60:1 |
| Model Code: | 244 | Output Diameter (in): | 1.125 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Style: | A |
| Series Code: | W240PCX | Output RPM: | 29.2 |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 1.125 in | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | Output Shaft Orientation: | LR |
| Center Distance (in): | 2.38 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 1119 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| Weight: | 38.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

