Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 244 20/1 C WR 56C
Part #:0230-04751
Catalog #:244 20/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | W240PCX | Model Code: | 244 |
| Product Type: | RIGHT ANGLE | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input Diameter (in): | 0.625 in | Style: | C |
| Output Diameter (in): | 1.125 in | Gear Type: | Worm |
| Output RPM: | 87.5 | Service Factor: | 1.0 |
| Input HP: | 2.17 | Frame Size: | 56C |
| Ratio: | 20:1 | Center Distance (in): | 2.38 |
| Overhung Load: | 1,400 | Input Style: | C-Face Quill |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Mounting Style: | C | Ratio Range: | 20:1 |
| Reduction: | SINGLE | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 1245 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662961801746 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

