Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 244 60/1 C WR 56C
Part #:0230-04756
Catalog #:244 60/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Frame Size: | 56C |
| Ratio: | 60:1 | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Model Code: | 244 |
| Style: | C | Series Code: | W240PCX |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 0.79 |
| Input Diameter (in): | 0.625 in | Output RPM: | 29.2 |
| Output Diameter (in): | 1.125 in | Ratio Range: | 60:1 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Center Distance (in): | 2.38 | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1119 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798900841 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

