Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 244 5/1 C WR 143TC
Part #:0230-04759
Catalog #:244 5/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Series Code: | W240PCX |
| Style: | C | Output RPM: | 350 |
| Frame Size: | 140TC | Model Code: | 244 |
| Gear Type: | Worm | Output Diameter (in): | 1.125 in |
| Ratio: | 5:1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 5.69 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Ratio Range: | 5:1 | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.38 | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 888 in/lbs |
General Specifications
| Weight: | 38.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

