Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 244 20/1 C WR 143TC
Part #:0230-04763
Catalog #:244 20/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output Diameter (in): | 1.125 in |
| Ratio: | 20:1 | Input HP: | 2.17 |
| Input Diameter (in): | 0.875 in | Output RPM: | 87.5 |
| Series Code: | W240PCX | Frame Size: | 140TC |
| Gear Type: | Worm | Service Factor: | 1 |
| Model Code: | 244 | Style: | C |
| Product Type: | RIGHT ANGLE | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Ratio Range: | 20:1 |
| Center Distance (in): | 2.38 | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 1245 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 38.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

