Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 244 25/1 C WR 143TC
Part #:0230-04764
Catalog #:244 25/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | W240PCX | Input Diameter (in): | 0.875 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 1.79 |
| Frame Size: | 140TC | Service Factor: | 1 |
| Output RPM: | 70 | Gear Type: | Worm |
| Ratio: | 25:1 | Model Code: | 244 |
| Product Type: | RIGHT ANGLE | Style: | C |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.38 |
| Ratio Range: | 25:1 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 1248 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 38.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

