Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 244 100/1 C WR 143TC
Part #:0230-04770
Catalog #:244 100/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1 |
| Model Code: | 244 | Product Type: | RIGHT ANGLE |
| Style: | C | Gear Type: | Worm |
| Output RPM: | 17.5 | Series Code: | W240PCX |
| Input HP: | 0.35 | Output Diameter (in): | 1.125 in |
| Ratio: | 100:1 | Input Diameter (in): | 0.875 in |
| Frame Size: | 140TC | Input Style: | C-Face Quill |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 2.38 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 720 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 38.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

