Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 245 25/1 A WR 56C 1.000
Part #:0230-04788
Catalog #:245 25/1 A WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Style: | A |
| Ratio: | 25:1 | Output RPM: | 70 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.000 in |
| Input HP: | 1.79 | Frame Size: | 56C |
| Series Code: | W240PCX | Model Code: | 245 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Input Style: | C-Face Quill |
| Ratio Range: | 25:1 | Center Distance (in): | 2.38 |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 1248 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798901138 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

