Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 245 10/1 A WR 56C 1.125
Part #:0230-04797
Catalog #:245 10/1 A WR 56C 1.125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Frame Size: | 56C |
| Output Diameter (in): | 1.125 in | Ratio: | 10:1 |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Service Factor: | 1 | Series Code: | W240PCX |
| Output RPM: | 175 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Style: | A | Input HP: | 3.69 |
| Model Code: | 245 | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Center Distance (in): | 2.38 | Output Torque Rating (in-lb): | 1123 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 38.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

