Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 245 20/1 A WR 56C 1.125
Part #:0230-04799
Catalog #:245 20/1 A WR 56C 1.125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 20:1 | Gear Type: | Worm |
| Frame Size: | 56C | Output RPM: | 87.5 |
| Output Diameter (in): | 1.125 in | Model Code: | 245 |
| Product Type: | RIGHT ANGLE | Input HP: | 2.17 |
| Style: | A | Input Diameter (in): | 0.625 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Series Code: | W240PCX |
| Service Factor: | 1 | Center Distance (in): | 2.38 |
| Ratio Range: | 20:1 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1245 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 38.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

