Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 245 50/1 A WR 56C 1.125
Part #:0230-04803
Catalog #:245 50/1 A WR 56C 1.125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | W240PCX | Input HP: | 1 |
| Output Diameter (in): | 1.125 in | Output RPM: | 35 |
| Model Code: | 245 | Ratio: | 50:1 |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Gear Type: | Worm |
| Style: | A | Input Style: | C-Face Quill |
| Center Distance (in): | 2.38 | Ratio Range: | 50:1 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1203 in/lbs |
General Specifications
| UPC: | 662798901275 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

