Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 245 5/1 A WR 56C 1.188
Part #:0230-04807
Catalog #:245 5/1 A WR 56C 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Frame Size: | 56C |
| Output Diameter (in): | 1.188 in | Output RPM: | 350 |
| Series Code: | W240PCX | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Input HP: | 5.69 | Style: | A |
| Model Code: | 245 | Ratio: | 5:1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio Range: | 5:1 |
| Center Distance (in): | 2.38 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 888 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 38.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

