Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 245 100/1 A WR 56C 1.250
Part #:0230-04830
Catalog #:245 100/1 A WR 56C 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Input Diameter (in): | 0.625 in |
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Output RPM: | 17.5 | Model Code: | 245 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Frame Size: | 56C |
| Input HP: | 0.35 | Output Diameter (in): | 1.250 in |
| Service Factor: | 1 | Ratio: | 100:1 |
| Series Code: | W240PCX | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Center Distance (in): | 2.38 | Output Torque Rating (in-lb): | 720 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 38.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

