Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 245 30/1 A WR 56C 1.438
Part #:0230-04837
Catalog #:245 30/1 A WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Model Code: | 245 | Series Code: | W240PCX |
| Output RPM: | 58.3 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Ratio: | 30:1 | Style: | A |
| Input HP: | 1.56 | Frame Size: | 56C |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.38 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1258 in/lbs |
General Specifications
| UPC: | 662798901572 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

