Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 245 7.5/1 A WR 143TC 1.000
Part #:0230-04856
Catalog #:245 7.5/1 A WR 143TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 245 | Service Factor: | 1 |
| Input HP: | 4.53 | Gear Type: | Worm |
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Product Type: | RIGHT ANGLE | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input Diameter (in): | 0.875 in | Series Code: | W240PCX |
| Output Diameter (in): | 1.000 in | Style: | A |
| Frame Size: | 140TC | Center Distance (in): | 2.38 |
| Input Style: | C-Face Quill | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1046 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 38.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

