Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 245 10/1 A WR 143TC 1.000
Part #:0230-04857
Catalog #:245 10/1 A WR 143TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 175 | Product Type: | RIGHT ANGLE |
| Style: | A | Series Code: | W240PCX |
| Output Diameter (in): | 1.000 in | Ratio: | 10:1 |
| Model Code: | 245 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Input HP: | 3.69 | Motor Frame Size: | 140TC |
| Ratio Range: | 10:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.38 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1123 in/lbs |
General Specifications
| Weight: | 38.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

