Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 245 20/1 A WR 143TC 1.000
Part #:0230-04859
Catalog #:245 20/1 A WR 143TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Input HP: | 2.17 | Output RPM: | 87.5 |
| Series Code: | W240PCX | Service Factor: | 1 |
| Model Code: | 245 | Ratio: | 20:1 |
| Frame Size: | 140TC | Output Diameter (in): | 1.000 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Product Type: | RIGHT ANGLE |
| Style: | A | Center Distance (in): | 2.38 |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 1245 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 38.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

