Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 245 25/1 A WR 143TC 1.000
Part #:0230-04860
Catalog #:245 25/1 A WR 143TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 70 | Output Diameter (in): | 1.000 in |
| Series Code: | W240PCX | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Model Code: | 245 |
| Frame Size: | 140TC | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio: | 25:1 | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Input HP: | 1.79 |
| Style: | A | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Ratio Range: | 25:1 |
| Center Distance (in): | 2.38 | Output Torque Rating (in-lb): | 1248 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 38.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

