Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 245 15/1 A WR 143TC 1.125
Part #:0230-04870
Catalog #:245 15/1 A WR 143TC 1.125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 117 | Service Factor: | 1 |
| Gear Type: | Worm | Style: | A |
| Output Diameter (in): | 1.125 in | Model Code: | 245 |
| Input Diameter (in): | 0.875 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Frame Size: | 140TC | Input HP: | 2.75 |
| Series Code: | W240PCX | Ratio: | 15:1 |
| Product Type: | RIGHT ANGLE | Center Distance (in): | 2.38 |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 1216 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 38.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

