Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 245 40/1 A WR 143TC 1.125
Part #:0230-04874
Catalog #:245 40/1 A WR 143TC 1.125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output Diameter (in): | 1.125 in |
| Model Code: | 245 | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Series Code: | W240PCX |
| Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Style: | A | Gear Type: | Worm |
| Input HP: | 1.22 | Ratio: | 40:1 |
| Output RPM: | 43.8 | Motor Frame Size: | 140TC |
| Ratio Range: | 40:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.38 | Output Torque Rating (in-lb): | 1244 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 38.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

