Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 245 7.5/1 A WR 182TC 1.250
Part #:0230-04964
Catalog #:245 7.5/1 A WR 182TC 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 4.53 |
| Input Diameter (in): | 1.125 in | Output Diameter (in): | 1.250 in |
| Series Code: | W240PCX | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Output RPM: | 233 |
| Style: | A | Model Code: | 245 |
| Gear Type: | Worm | Frame Size: | 180TC |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Center Distance (in): | 2.38 | Output Torque Rating (in-lb): | 1046 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 38.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

