Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 245 30/1 A WR 182TC 1.250
Part #:0230-04969
Catalog #:245 30/1 A WR 182TC 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 1.56 | Input Diameter (in): | 1.125 in |
| Output Diameter (in): | 1.250 in | Style: | A |
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Series Code: | W240PCX | Frame Size: | 180TC |
| Output RPM: | 58.3 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio: | 30:1 | Service Factor: | 1 |
| Model Code: | 245 | Center Distance (in): | 2.38 |
| Input Style: | C-Face Quill | Ratio Range: | 30:1 |
| Motor Frame Size: | 180TC | Output Torque Rating (in-lb): | 1258 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 38.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

