Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 241L 40/1 A WR
Part #:0230-05654
Catalog #:241L 40/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PAG LUBED POWERCUBEX WORM GEAR DRIVE | Product Type: | RIGHT ANGLE |
| Model Code: | 241L | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Ratio: | 40:1 |
| Series Code: | W240LPCX | Service Factor: | 1 |
| Style: | A | Input HP: | 1.22 |
| Output RPM: | 43.8 | Output Diameter (in): | 1.125 in |
| Center Distance (in): | 2.38 | Input Style: | Shaft |
| Ratio Range: | 40:1 | Output Shaft Orientation: | LR |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1360 in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 662961800688 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

