Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 245L 30/1 A WR 56C 1.000
Part #:0230-06085
Catalog #:245L 30/1 A WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Service Factor: | 1 | Model Code: | 245L |
| Output Diameter (in): | 1.000 in | Series Code: | W240LPCX |
| Frame Size: | 56C | Style: | A |
| Product Line: | PAG LUBED POWERCUBEX WORM GEAR DRIVE | Product Type: | RIGHT ANGLE |
| Input HP: | 1.56 | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Center Distance (in): | 2.38 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1375 in/lbs |
General Specifications
| Weight: | 45.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

