Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 261 15/1 A WR
Part #:0230-06954
Catalog #:261 15/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 260PCX | Input HP: | 3.49 |
| Output Diameter (in): | 1.250 in | Input Diameter (in): | 0.75 in |
| Product Type: | RIGHT ANGLE | Model Code: | 261 |
| Service Factor: | 1.0 | Ratio: | 15:1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Style: | A |
| Gear Type: | Worm | Output RPM: | 117 |
| Mounting Style: | A | Input Style: | Shaft |
| Center Distance (in): | 2.63 | No. of Gear Reductions: | 1 |
| Output Shaft Orientation: | LR | Overhung Load: | 1,150 |
| Keyway: | 3/16 x 3/32 | Ratio Range: | 15:1 |
| Reduction: | SINGLE | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1570 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662961816047 | Weight: | 37.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

