Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 261 25/1 A WR
Part #:0230-06956
Catalog #:261 25/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Input HP: | 2.31 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.250 in | Series Code: | 260PCX |
| Ratio: | 25:1 | Model Code: | 261 |
| Gear Type: | Worm | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Service Factor: | 1.0 | Output RPM: | 70 |
| Input Style: | Shaft | Output Shaft Orientation: | LR |
| Ratio Range: | 25:1 | Mounting Style: | A |
| Overhung Load: | 1,150 | No. of Gear Reductions: | 1 |
| Center Distance (in): | 2.63 | Keyway: | 3/16 x 3/32 |
| Reduction: | SINGLE | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 1640 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961767752 | Weight: | 37.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

