Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 261 10/1 B WR
Part #:0230-06965
Catalog #:261 10/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Series Code: | 260PCX |
| Input HP: | 5 | Input Diameter (in): | 0.75 in |
| Style: | B | Service Factor: | 1.0 |
| Output Diameter (in): | 1.250 in | Ratio: | 10:1 |
| Output RPM: | 175 | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Model Code: | 261 |
| Ratio Range: | 10:1 | No. of Gear Reductions: | 1 |
| Overhung Load: | 1,150 | Mounting Style: | B |
| Center Distance (in): | 2.63 | Input Style: | Shaft |
| Keyway: | 3/16 x 3/32 | Reduction: | SINGLE |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 1485 in/lbs |
General Specifications
| UPC: | 662798958651 | Weight: | 37.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

