Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 261 20/1 B WR
Part #:0230-06967
Catalog #:261 20/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Gear Type: | Worm | Model Code: | 261 |
| Style: | B | Series Code: | 260PCX |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.250 in |
| Product Type: | RIGHT ANGLE | Service Factor: | 1.0 |
| Input HP: | 2.83 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Mounting Style: | B | Keyway: | 3/16 x 3/32 |
| Overhung Load: | 1,150 | Ratio Range: | 20:1 |
| Input Style: | Shaft | Center Distance (in): | 2.63 |
| No. of Gear Reductions: | 1 | Reduction: | SINGLE |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 1640 in/lbs |
General Specifications
| UPC: | 662961802163 | Weight: | 37.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

