Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 261 30/1 C WR
Part #:0230-06981
Catalog #:261 30/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 30:1 | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Service Factor: | 1.0 |
| Style: | C | Output Diameter (in): | 1.250 in |
| Series Code: | 260PCX | Output RPM: | 58.3 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 2 |
| Input Diameter (in): | 0.75 in | Model Code: | 261 |
| Mounting Style: | C | Input Style: | Shaft |
| No. of Gear Reductions: | 1 | Overhung Load: | 1,150 |
| Ratio Range: | 30:1 | Center Distance (in): | 2.63 |
| Keyway: | 3/16 x 3/32 | Reduction: | SINGLE |
| Output Shaft Direction: | Right | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1634 in/lbs |
General Specifications
| UPC: | 662798895529 | Weight: | 37.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

