Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262 50/1 A WR 1.000
Part #:0230-06995
Catalog #:262 50/1 A WR 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Service Factor: | 1 |
| Gear Type: | Worm | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Series Code: | 260PCX | Ratio: | 50:1 |
| Model Code: | 262 | Output Diameter (in): | 1.000 in |
| Output RPM: | 35 | Input HP: | 1.27 |
| Input Diameter (in): | 0.75 in | Product Type: | RIGHT ANGLE |
| Center Distance (in): | 2.63 | Input Style: | Shaft |
| Ratio Range: | 50:1 | Output Torque Rating (in-lb): | 1583 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961815507 | Weight: | 37.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

