Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 263 100/1 R WR 1.250
Part #:0230-07142
Catalog #:263 100/1 R WR 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 17.5 | Model Code: | 263 |
| Series Code: | 260PCX | Output Diameter (in): | 1.250 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Style: | R |
| Input Diameter (in): | 0.75 in | Input HP: | 0.45 |
| Gear Type: | Worm | Ratio: | 100:1 |
| Input Style: | Shaft | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 2.63 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 945 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 43.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

