Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 263 25/1 R WR 1.500
Part #:0230-07160
Catalog #:263 25/1 R WR 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Ratio: | 25:1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 2.31 | Output RPM: | 70 |
| Style: | R | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Series Code: | 260PCX |
| Model Code: | 263 | Output Diameter (in): | 1.500 in |
| Input Style: | Shaft | Ratio Range: | 25:1 |
| Center Distance (in): | 2.63 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1640 in/lbs |
General Specifications
| Weight: | 43.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

